Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901164365 |
R901164366 |
R901164367 |
R901164368 |
R901164371 |
R901164372 |
R901164373 |
R901183253 |
R901395958 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Nominal volume (l) | Fluid connection type | Size of connection for hydraulic fluid | Maximum operating pressure (bar) | Certification (approval) | Device series | Preload pressure | thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
416.29 € | 1 | 5 Days | 2.76 | 0.7 | Screw-in stud with internal thread = E | G 1/2 | 210 | Operating instructions | 1X | 0 | M33x1.5 | ||
722.22 € | 1 | 5 Days | 3.92 | 0.7 | Screw-in stud with internal thread = E | G 1/2 | 350 | Operating instructions | 2X | 2 | M33x1.5 | ||
702.06 € | 1 | 5 Days | 3.56 | 1 | Screw-in stud with internal thread = E | G 1/2 | 200 | Operating instructions | 1X | 2 | M33x1.5 | ||
824.34 € | 1 | 5 Days | 4.18 | 1.4 | Screw-in stud with internal thread = E | G 1/2 | 140 | Approval to 97/23/EC | 1X | 2 | M33x1.5 | ||
937.26 € | 1 | 5 Days | 4.26 | 2.0 | Screw-in stud M45x1.5 with internal thread | G 3/4 | 100 | Approval to 97/23/EC | 1X | 2 | M45x1.5 | ||
1,076.29 € | 1 | 5 Days | 8.76 | 2.0 | Screw-in stud M45x1.5 with internal thread | G 3/4 | 250 | Approval to 97/23/EC | 1X | 2 | M45x1.5 | ||
1,261.31 € | 1 | 5 Days | 8.92 | 2.0 | Screw-in stud M45x1.5 with internal thread | G 3/4 | 350 | Approval to 97/23/EC | 2X | 2 | M45x1.5 | ||
412.14 € | 1 | 5 Days | 2.04 | 0.5 | Screw hole with external hexagon | M18x1.5 | 250 | Operating instructions | 2X | 2 | None | ||
1,515.40 € | 1 | 5 Days | 9.7 | 3.5 | Screw-in stud M45x1.5 with internal thread | G 3/4 | 250 | Approval to 97/23/EC | 2X | 0 | M45x1.5 |
Loading...
Bladder material | NBR | Customs tariff weight unit | kg | Accumulator type | Diaphragm-type accumulator |
---|---|---|---|---|---|
Surface of tank interior | Steel | Surface of connection side | Steel | Type | HAD |
Diaphragm material | NBR | Customs tariff item number | 84798997 | Gas connection type | Standard version for 0 538 103 012 |
Tank material | Steel | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Customs tariff weight(kg)
Nominal volume(l)
Fluid connection type
Size of connection for hydraulic fluid
Maximum operating pressure (bar)
Certification (approval)
Device series
Preload pressure
thread
Filter by standard shipping days
Optional Attributes