DICHTOMATIK Scraper Design AM54

DICHTOMATIK Scraper Design AM54
  • Volume Discount
[Specifications]
・Engineering material: TPU
・Base color: Blue
・Series: AM54
・Version: Metal-reinforced
・Norm: DIN 3602

[Features]
・Good wiping properties against dirt
・High wear resistance
・No pressure relief hole required
・Axially open, easy-to-fabricate installation space
・Reliable design with broad application spectrumfor moderately demanding applications in general industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067021753

Part Number
0067021753
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.98 €

1 Available 62 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 45 Internal Diameter(φ) 35 Design AM54
Version Metal-reinforced Height H1(mm) 4 Customs tariff weight(kg) 0.007
Customs tariff weight unit kg Shore hardness 95 Temperature range from/to(°C) -40 to +100
Norm DIN 3602 Height(mm) 4 Type Scraper
Customs tariff weight Pro 1 Functionality Single-acting Base color Blue
Engineering material TPU Customs tariff article number 84879090 Customs tariff country of origin TW

This page is DICHTOMATIK Scraper Design AM54, part number 0067021753.
You can find the detail information about specifications and dimensions on part number 0067021753.

Tech Support