INA Drawn Cup Roller Clutch without Bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0002548270962
0003702230962
0005001780962
0007911130962
0012316000962
0013657030962
0013658430962
0013721730962
0013722380962
0013722620962
0013723000962
0013723350962
0013724320962
0013724590962
0015419190962
0017054400962
0017057500962
0067943860962
0502723490962
0567673820962
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Customs tariff — weight
(kg)
Max. overrunning speed (inner ring/shaft) rpm Version Max. overrunning speed (outer ring) rpm Spring version Torque TKN
(Nm)

10.45 €

1 5 Days 812120.00317,000-12,000Resin spring3.15

10.35 €

1 5 Days 36.660.00145,000-8,000Resin spring0.18

10.95 €

1 5 Days 1014120.00414,000-11,000Resin spring5.3

11.75 €

1 5 Days 1420160.0139,500-8,000Steel spring17.3

11.89 €

1 5 Days 36.560.00145,000Knurling on the external casing8,000Resin spring0.06

10.45 €

1 5 Days 812120.00317,000-12,000Steel spring3.15

19.29 €

1 5 Days 3037200.0354,500-4,500Steel spring90

10.45 €

1 5 Days 610120.00423,000-13,000Steel spring1.76

10.95 €

1 5 Days 1014120.00414,000-11,000Steel spring5.3

11.65 €

1 5 Days 1218160.01111,000-8,000Steel spring12.2

11.91 €

1 5 Days 1622160.0148,500-7,500Steel spring20.5

13.00 €

1 5 Days 1824160.0167,500-7,500Steel spring24.1

16.57 €

1 5 Days 2532200.035,500-5,500Steel spring66

22.12 €

1 5 Days 3542200.043,900-3,900Steel spring121

10.45 €

1 5 Days 610120.00323,000-13,000Resin spring1.76

10.45 €

1 5 Days 4860.00134,000-8,000Resin spring0.34

12.00 €

1 5 Days 4860.00134,000Knurling on the external casing8,000Resin spring0.1

12.00 €

1 5 Days 812120.00317,000Knurling on the external casing12,000Resin spring1

12.00 €

1 5 Days 812120.00417,000Knurling on the external casing12,000Steel spring1

12.00 €

1 5 Days 610120.00323,000Knurling on the external casing13,000Resin spring0.6

Loading...

  1. 1

Basic information

r (min.)(mm) 0.3 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84836080 Series HF Type Drawn cup roller clutch
Model series Without bearings Customs tariff — country of origin DE

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support