INA Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type CFT (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008241000000
230GG.CFT04
230GG.CFT06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)

14.29 €

1 5 Days 350.532155130259212.59214

8.94 €

1 5 Days 200.221129017.561106111.5

15.35 €

1 5 Days 300.46142116.522.380128011.5

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84833032
Number of fixing holes 2 Customs tariff weight unit kg Unit material Gray cast iron
Model oval Model series GG.CFT.. Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support