INA Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Type CF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008243480000

Part Number
0008243480000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.02 €

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Shaft Bore Dia. d(mm) 35 Unit Body Material Cast Iron
Customs tariff goods number 84833032 Number of fixing holes 4 Customs tariff weight(kg) 0.82
Customs tariff weight unit kg Center hole distance J(mm) 92 Unit width A(mm) 25
Unit length L(mm) 118 A1(mm) 12.5 Unit material Gray cast iron
Model square Model series GG.CF.. A2(mm) 15.5
V(mm) 100 Width/diameter of fixing hole N(mm) 14 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Type CF, part number 0008243480000.
You can find the detail information about specifications and dimensions on part number 0008243480000.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support