INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Eccentric Locking Collar, Series 63, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0009459430000

Part Number
0009459430000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.45 €

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Shaft Bore Dia. d(mm) 40 Unit Body Material Cast Iron
Basic Load Rating, Dynamic Rating(N) 44500 Basic Load Rating, Static Rating(N) 26000 B1(mm) 54.6
Customs tariff goods number 84832000 Housing MEO08 Method of fixing Eccentric locking collar
d3 max.(mm) 63 Number of fixing holes 4 Customs tariff weight(kg) 3.35
S(mm) 2 Unit height H(mm) 194 Customs tariff weight unit kg
Unit code GG.MEO08 Unit width A(mm) 27 Hole shape cylindrical
Pitch circle J(mm) 158 A1(mm) 17 Unit material Gray cast iron
Model round Bearing code GNE40-KRR-B Model series RMEO..
A2(mm) -2.5 U(mm) 39.1 Width/diameter of fixing hole N(mm) 19
Thread M6 Z(mm) 115 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE Product code RMEO40-XL

This page is INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Eccentric Locking Collar, Series 63, R Seal, part number 0009459430000.
You can find the detail information about specifications and dimensions on part number 0009459430000.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support