INA Cam Followers with Eccentric, Full Rollers with Center Lip (0645871260000)

INA Cam Followers with Eccentric, Full Rollers with Center Lip 0645871260000

Product Details:

Manufacturer part number: 0645871260000

Brand: INA

Price: 251.72

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 90 φ

Inner Diameter: 30 mm

Basic Load Rating Dynamic Rating: 62 kN

Basic Load Rating Static Rating: 92 kN

Allowable Rotational Speed: 1800 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0645871260000

Part Number
0645871260000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Max. inner ring width B1
(mm)
Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Maximum radial load, static
(kN)
Thread Permitted radial load, dynamic
(kN)
Customs tariff — weight
(kg)
Product code

251.72 €

1 5 Days 903062921800633710012.23592M30x1.5921.98PWKRE90-2RS-XL

Loading...

  1. 1

Basic information

Design Cam follower Outer surface designation Improved INA section Temperature resistant from(°C) -30
Temperature resistant up to(°C) 120 Designator cover / seal Protected lip gasket Eccentric (yes / no) Yes
Number of rows 2 Hexagon socket (yes / no) Yes Marking cover / seal 2RS
Can be relubricated (yes / no) Yes Axial guidance (yes / no) Yes Lubricating nipple (yes / no) Yes
Model series PWKRE.. Full needle (yes / no) Yes Outer surface design Spherical
Roller shape Roller Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84825000 Customs tariff — country of origin DE

This page is INA Cam Followers with Eccentric, Full Rollers with Center Lip, part number 0645871260000.
You can find the detail information about specifications and dimensions on part number 0645871260000.

Variation of this product

Part Number
0549398950000
0549413500000
0626409170000
0644954500000
0645866420000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Max. inner ring width B1
(mm)
Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Maximum radial load, static
(kN)
Thread Permitted radial load, dynamic
(kN)
Customs tariff — weight
(kg)
Product code

92.26 €

1 5 Days 401814.317.9500033.524.6582.162017.9M18x1.516.50.26PWKRE40-2RS-XL

122.58 €

1 5 Days 52202533380040.525.6664.12433M20x1,521.80.461PWKRE52-2RS-XL

78.98 €

1 5 Days 351612.614.6600029.522.6521.761814.6M16x1,510.70.178PWKRE35-2RS-XL

159.55 €

1 5 Days 62243545.5220049.530.6805.82845.5M24x1.5290.8PWKRE62-2RS-XL

220.37 €

1 5 Days 803056791800633710010.63579M30x1.5601.67PWKRE80-2RS-XL

Tech Support