PARKER Parkrimp No-Skive Fitting 1CA26 (1CA26-12-6)

PARKER Parkrimp No-Skive Fitting 1CA26 1CA26-12-6

Product Details:

Manufacturer part number: 1CA26-12-6

Brand: PARKER HANNIFIN

Price: 52.42

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 10 mm

A: 41 mm

Customs tariff weight: 0.059 kg

Thread or tube size: -12

W: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1CA26-12-6

Part Number
1CA26-12-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Customs tariff country of origin Thread diameter metric Tube O.D.

52.42 €

1 5 Days 10410.059-12222135-06DEM18x1.512

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWS-L Common name DKOL Description of connection type Taper with union nut and O-ring - light series
Connection type CA Fitting series 26 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting

This page is PARKER Parkrimp No-Skive Fitting 1CA26, part number 1CA26-12-6.
You can find the detail information about specifications and dimensions on part number 1CA26-12-6.

Variation of this product

Part Number
1CA26-12-8
1CA26-18-10
1CA26-18-12
1CA26-22-12
1CA26-28-16
1CA26-6-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Customs tariff country of origin Thread diameter metric Tube O.D.

68.57 €

1 5 Days 12410.066-12222135-08DEM18x1.512

90.69 €

1 5 Days 16460.211-18322331.5-10CZM26x1.518

90.91 €

1 5 Days 19460.141-18322331.5-12DEM26x1.518

103.14 €

1 5 Days 19480.15-22362528-12DEM30x222

242.25 €

1 5 Days 25540.168-28412821-16DEM36x228

127.45 €

1 5 Days 6400.03-06142031.5-04DEM12x1.56

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support