PARKER Parkrimp No-Skive Fitting 1JM46

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1JM46-6-4
1JM46-10-8
1JM46-12-12
1JM46-20-16
1JM46-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

37.94 €

1 5 Days 6480.077-061911/16x162463.5-04

48.45 €

1 5 Days 12550.133-10271x143241-08

53.75 €

1 5 Days 19610.047-12321-3/16x123541-12

153.97 €

1 5 Days 25660.452-20461-11/16x123628-16

97.62 €

1 62 Days 31850.53-20461-11/16x123728-20

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Norm ISO 12151-1-S - SAE J516 Description of connection type ORFS threaded pin Connection type JM
Fitting series 46 Customs tariff item number 73269098 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support