ELGES Hydraulic Rod End Requiring Maintenance with Thread Clamping, Din 24338 / ISO 6982, Open (0066345160000)

ELGES Hydraulic Rod End Requiring Maintenance with Thread Clamping, Din 24338 / ISO 6982, Open 0066345160000

Product Details:

Manufacturer part number: 0066345160000

Brand: ELGES

Price: 83.74

Delivery time: 5 Days


Technical Data:

I.D. D: 25 mm

Static load capacity radial: 69900 N

Basic Load Rating: 48300 kN

Height h1: 65 mm

Customs tariff — weight: 0.559 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066345160000

Part Number
0066345160000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
Tightening torque
(Nm)

83.74 €

1 5 Days 256990048300650.55930.50.037-0.15427589421-0.21250.02135.53029M20x1,54232

Loading...

  1. 1

Basic information

Main Body Material Steel Design Rod end Tilt angle(°) 4
Mounting type Thread clamping Tribological pairing Steel/steel Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84833080
Marking cover / seal None Model series GIHNRK.. Inch / metric Metric
Customs tariff — country of origin DE Engineering material Steel Maintenance required Yes
Bearing clearance identifier CN

This page is ELGES Hydraulic Rod End Requiring Maintenance with Thread Clamping, Din 24338 / ISO 6982, Open, part number 0066345160000.
You can find the detail information about specifications and dimensions on part number 0066345160000.

Variation of this product

Part Number
0066331370000
0066345080000
0066345240000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
Tightening torque
(Nm)

112.02 €

1 5 Days 329880067300801.021380.037-0.166327011527-0.25320.025443837M27x25264

76.89 €

1 5 Days 204150029600520.352250.030-0.08247224775.517-0.21200.021292523M16x1,53532

158.00 €

1 5 Days 4017600099100971.912460.043-0.12804189141.532-0.25400.025534746M33x26264

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360