ELGES Rod End Requiring Maintenance with External Thread, Dimension Series K, Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066334630000
0066334710000
0066335440000
0066335790000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

28.05 €

1 5 Days 101850010000480.06912.913-286210.5140.01519.0528M102228

32.18 €

1 5 Days 122080013300540.10815.413-327012160.01822.22532M122632

65.35 €

1 5 Days 204560031400780.38224.414265010318250.02134.92545M20x1,54045

100.28 €

1 5 Days 257290047100940.65429.615326012422310.02142.8555M24x24755

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Edge clearance r1s min.(mm) 0.3
Design Rod end Radial bearing clearance(mm) 0-0.035 Mounting type External thread
Tribological pairing Steel/bronze Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12
Marking cover / seal None Model series GAKR.. Inch / metric Metric
Customs tariff — country of origin DE Engineering material Steel Maintenance required Yes
Bearing clearance identifier CN

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support