HYDAC Directional Poppet Valve WSM08130C

HYDAC Directional Poppet Valve WSM08130C
[Specifications]
・Valve type: Directional poppet valve
・Type: WSM08130C
・Maximum operating pressure (bar): 350

Directional valves fulfil various functions depending in their design and control the path of media flowing in hydraulic systems in different ways. HYDAC offers a comprehensive product portfolio of directional valves spool and poppet type, operated directly or pilot-operated and with different operating modes-hydraulic, magnetic or manual.

[Features]
・Very low Leckage in directional valves poppet style
・Optimal value for money
・Large variety of symbols

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3374096
3374097
3375734
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Voltage (V/Hz) Electrical connection

509.23 €

1 5 Days 0.48DC 12 VWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)

509.23 €

1 5 Days 0.49DC 24 VWith component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)

421.54 €

1 5 Days 0.187Without coilNone

Loading...

  1. 1

Basic information

Maximum flow rate(l/min) 22 Spool position Not monitored Screw-in bore M 20x1.5 _ 08130
Valve type Directional poppet valve Version Screw-in valve Customs tariff weight unit kg
Actuation type Direct-operated Spring return With spring return Home position Flow from port 2 to port 3
Main connections 3 Ambient temperature range -20°C to +60 °C Spool symbol C
Maximum operating pressure(bar) 350 Actuation Electrical Type WSM08130C
Hydraulic fluid temperature range -20°C to +100°C Auxiliary actuation device Without auxiliary actuation device Leakage Free from leakage oil (max. 5 drops/min at 350 bar)
Customs tariff item number 84812010 Customs tariff weight per 1 Throttle insert diameter(mm) None
Customs tariff country of origin DE Sealing material NBR

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support