Self-aligning ball bearings / double row / 22xx, 23xx / 2RS / plastic cage / FAG (0167028080000)

Self-aligning ball bearings / double row / 22xx, 23xx / 2RS / plastic cage / FAG 0167028080000

Product Details:

Manufacturer part number: 0167028080000

Brand: FAG

Price: 32.72

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 35 φ

Outer Diameter D: 72 φ

Width B (or T): 23 mm

Basic Dynamic Load Rating: 16000 N

Maximum Allowable Rotational Speed: 7000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167028080000

Part Number
0167028080000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension d2
(mm)
Customs tariff — weight Product code

32.72 €

1 5 Days 35722316000700051001.10.31522..0743.50.4142207-2RS-TVH

Loading...

  1. 1

Basic information

Load Direction Radial Raceway No. of Rows Double Row Product type Self-aligning ball bearings
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — item number 84821090
Cage designation Window-type cage made of glass fiber-reinforced polyamide P66 Marking cover / seal 2RS Customs tariff — country of origin DE
Bearing clearance identifier CN Cage material Resin Customs tariff — weight unit kg

This page is Self-aligning ball bearings / double row / 22xx, 23xx / 2RS / plastic cage / FAG, part number 0167028080000.
You can find the detail information about specifications and dimensions on part number 0167028080000.

Variation of this product

Part Number
0167026620000
0167026890000
0167027190000
0167028590000
0167029480000
0167065790000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension d2
(mm)
Customs tariff — weight Product code

28.05 €

1 5 Days 17401681001400020100.60.12422..0321.70.0952203-2RS-TVH

28.28 €

1 5 Days 2047181010011000260010.16122..0425.90.1452204-2RS-TVH

30.52 €

1 5 Days 255218123009500325010.20322..0530.70.1552205-2RS-TVH

36.94 €

1 5 Days 40802319400630065001.10.422..0849.20.5022208-2RS-TVH

48.38 €

1 5 Days 50902322900530081001.10.522..1060.60.592210-2RS-TVH

41.75 €

1 5 Days 1747191290011000320010.19723..0323.90.1582303-2RS-TVH

Tech Support