Linear guideway carriages / recirculating roller system / RWU35-E

Linear guideway carriages / recirculating roller system / RWU35-E
  • Volume Discount
[Specifications]
・Rail Width(mm): 100
・Mounting Height H(mm): 48
・Length L(mm): 122.9

Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RWU35-E-V1-G0
RWU35-E-V1-G1
RWU35-E-V1-G3
RWU35-E-V2-G0
RWU35-E-V2-G1
RWU35-E-V2-G2
RWU35-E-V2-G3
RWU35-E-V3-G0
RWU35-E-V4-G0
RWU35-E-V4-G1
RWU35-E-V4-G2
RWU35-E-V4-G3
RWU35-E-V5-G0
RWU35-E-V5-G1
RWU35-E-V5-G2
RWU35-E-V5-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Preload class Accuracy class Customs tariff weight

367.92 €

1 Available 4 Days G0V11.704

337.27 €

1 Available 4 Days G1V11.704

291.27 €

1 Available 4 Days G3V11.704

367.92 €

1 Available 4 Days G0V21.704

337.27 €

1 Available 4 Days G1V21.704

306.00 €

1 Available 4 Days G2V21.704

291.27 €

1 Available 4 Days G3V21.75

367.92 €

1 Available 4 Days G0V31.75

367.92 €

1 Available 4 Days G0V41.704

337.27 €

1 Available 4 Days G1V41.704

306.00 €

1 Available 4 Days G2V41.704

291.27 €

1 Available 4 Days G3V41.704

367.92 €

1 Available 4 Days G0V51.704

337.27 €

1 Available 4 Days G1V51.704

306.00 €

1 Available 4 Days G2V51.704

291.27 €

1 Available 4 Days G3V51.704

Loading...

  1. 1

Basic information

Rail Width(mm) 100 Mounting Height H(mm) 48 Basic Load Rating: Dynamic Load(N) 59000
Basic Load Rating: Static Load(N) 140000 Length L(mm) 122.9 RoHS Certificate Available
REACH Certificate Available Customs tariff weight unit kg

Tech Support