Adjusting Gibs VUS, Adjusting Gib for Linear Roller Bearings, for RUS Series

Adjusting Gibs VUS, Adjusting Gib for Linear Roller Bearings, for RUS Series
  • Volume Discount
[Specifications]
・VUS Series
・B(mm): 26.6-51.5
・H(mm): 16-30
・L(mm): 78-250

Adjusting gib.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VUS19069-A
VUS26086-A
VUS26102-A
VUS26126-A
VUS38134-A
VUS38206-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
L
(mm)
Weight/Unit
(kg)

521.35 €

1 12 Days 26.616780.24

669.75 €

1 Available 4 Days 39.525970.6

735.38 €

1 17 Days 39.5251130.71

855.07 €

1 12 Days 39.5251370.9

1,039.67 €

1 17 Days 51.5301411.47

1,901.83 €

1 12 Days 51.5252502.1

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support