Barrel roller bearing 203..-K, main dimensions to DIN 635-1, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20318-K-MB-C3

Part Number
20318-K-MB-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

751.57 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inner Diameter d(mm) 90 Outer Diameter D(mm) 190 Width B (or T)(mm) 43
Rotational Speed(1/min) 3500 Basic Load Rating, Dynamic Rating(N) 300000 Basic Load Rating, Static Rating(N) 360000
Bearing clearance identifier C3 RoHS Certificate Available REACH Certificate Available
Customs tariff — weight 6.03 Customs tariff — weight unit kg

This page is Barrel roller bearing 203..-K, main dimensions to DIN 635-1, with tapered bore, taper 1:12, part number 20318-K-MB-C3.
You can find the detail information about specifications and dimensions on part number 20318-K-MB-C3.

Tech Support