Take-up Housing Units TTUE, Cast Iron Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, T Seals (TTUE70-XL)

Take-up Housing Units TTUE, Cast Iron Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, T Seals TTUE70-XL
  • Volume Discount

Product Details:

Manufacturer part number: TTUE70-XL

Brand: INA

Price: 306.13

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 70 mm

Inner Diameter: 214 mm

Outer Diameter: 166 mm

Housing: TUE13/14

Customs tariff weight: 7.28 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TTUE70-XL

Part Number
TTUE70-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Inner Diameter
(mm)
Outer Diameter
(mm)
Housing Customs tariff weight
(kg)

306.13 €

1 Available 4 Days 70214166TUE13/147.28

Loading...

  1. 1

Basic information

Customs tariff weight unit kg RoHS Certificate Available REACH Certificate Available

This page is Take-up Housing Units TTUE, Cast Iron Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, T Seals, part number TTUE70-XL.
You can find the detail information about specifications and dimensions on part number TTUE70-XL.

Variation of this product

Part Number
TTUE80-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Inner Diameter
(mm)
Outer Diameter
(mm)
Housing Customs tariff weight
(kg)

385.62 €

1 Available 3 Days 80230184TUE167.7

Tech Support