Slewing ring large-diameter bearings

Slewing ring large-diameter bearings
  • Volume Discount
[Specifications]
・I.D. D(φ): 304
・Outer Diameter D(φ): 518
・series: RKS.23

Light series four-point contact ball slewing bearings without a gear, dm 411mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RKS.23 0411

Part Number
RKS.23 0411
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,287.85 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. D(φ) 304 Outer Diameter D(φ) 518 Weight(g) 23000.0
GTIN/EAN 7316571683782 series RKS.23 high in mm 56,0000 mm
Customs tariff number 84834090

Tech Support