Rivet Link

Rivet Link
[Specifications]
・Pitch: 12.7, 15.875, 19.05
・Number of Tracks: 1
・Material: Stainless Steel
・Norm: DIN 8187/8188
・Series: External link

[Features]
・Available for all sizes of chains
・Press fit unit to connect chains for max. performance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40008188
40008190
40008193
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch Weight
(g)

2.28 €

1 12 Days 12.79.0

2.58 €

1 12 Days 15.87521.0

3.93 €

1 12 Days 19.0521.0

Loading...

  1. 1

Basic information

Type Joint Links, Offset Links Number of Tracks 1 Material Stainless Steel
Norm DIN 8187/8188 series external link Customs tariff number 73151900

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support