Roller Chain, 1 / 2'' X 3 / 16'', Elite

Roller Chain, 1 / 2'' X 3 / 16'', Elite
[Specifications]
・Pitch: 12.7
・Number of Tracks: 1
・Material: Standard
・Norm: DIN 8187/8188

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81013089 RK 083-1/415 B

Part Number
81013089 RK 083-1/415 B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.62 €

1 12 Days

Loading...

  1. 1

Basic information

Pitch 12.7 Number of Tracks 1 Norm DIN 8187/8188
Weight(g) 1500.0 material standard Customs tariff number 73151190

This page is Roller Chain, 1 / 2'' X 3 / 16'', Elite, part number 81013089 RK 083-1/415 B.
You can find the detail information about specifications and dimensions on part number 81013089 RK 083-1/415 B.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360