Toothed Belt, HF-cord, PU, Synchrodrive

Toothed Belt, HF-cord, PU, Synchrodrive
[Specifications]
・Tension members: HF-Cord
・Weight(g): 83

[Features]
・Maximum precision plus maintenance-free operation and efficiencies up to 99%
・Contains an extensive variety of synchronous drive elements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5M HF 25. SCHWARZ

Part Number
5M HF 25. SCHWARZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.38 €

1 17 Days

Loading...

  1. 1

Basic information

Tension members HF-Cord Customs tariff number 39269097 Weight(g) 83

This page is Toothed Belt, HF-cord, PU, Synchrodrive, part number 5M HF 25. SCHWARZ.
You can find the detail information about specifications and dimensions on part number 5M HF 25. SCHWARZ.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support