Stem Expander (Stem / Tube)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C00230406
C00230608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)

1.52 €

10 5 Days 6

2.13 €

10 5 Days 8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360