Piston rod eye mountings

Piston rod eye mountings
[Specifications]
・Materials: Stainless steel
・Cylinder Diameter Length(mm): 32, 40

UF - Universal piston rod eye mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQM/8032/32
KQM/8040/32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter Length
(mm)

175.36 €

1 5 Days 32

220.57 €

1 5 Days 40

Loading...

  1. 1

Basic information

Materials Stainless steel

Tech Support