Excelon Box Set (FRL)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BL72-201GA
BL72-221G
BL73-301G
BL73-321G
BL74-401G
BL74-421G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bonnet Range Maximum Inlet Pressure
(psi)
Body Bowl Thread Type Operating Temperature Range
(Fahrenheit)
Drain Type Elastomers Pressure Range
(Bar)
Port Size

583.00 €

1 5 Days AcetalBL72-ZincPolycarbonateISO G0 - 125Auto drainNitrile rubber0.3 - 10G1/4

340.56 €

1 5 Days AcetalBL72-ZincPolycarbonateISO G0 - 125ManualNitrile rubber0.3 - 10G1/4

1,217.97 €

1 5 Days AluminiumBL73-AluminiumPolycarbonate-0 - 175Auto drainNeoprene-G3/8

1,179.63 €

1 5 Days AluminiumBL73-AluminiumPolycarbonate-0 - 175ManualNeoprene-G3/8

986.76 €

1 5 Days AluminiumBL74150AluminiumPolycarbonate with metal bowl guard-0 - 150Auto drainNeoprene0.3 - 10G1/2

898.09 €

1 5 Days AluminiumBL74150AluminiumPolycarbonate with metal bowl guard-0 - 150ManualNeoprene0.3 - 10G1/2

Loading...

  1. 1

Basic information

Outlet Pressure Adjustment Range(Bar) 0.3 - 10 Operating Temperature Range(°C) -20 - 50 Filter Element Sintered polypropylene
Maximum Inlet Pressure(Bar) 10 Series Excelon

Tech Support