Excelon Plus Shut-Off Valves (T82T-3AA-B1N)

Excelon Plus Shut-Off Valves T82T-3AA-B1N

Product Details:

Manufacturer part number: T82T-3AA-B1N

Brand: NORGREN

Price: 59.88

Delivery time: 5 Days


Technical Data:

Range: T82T

Operating Temperature Range: -20 - 65 °C

Operating Temperature Range: -4 - 149 Fahrenheit

Elastomers: Nitrile

Operation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T82T-3AA-B1N

Part Number
T82T-3AA-B1N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Operating Temperature Range
(°C)
Operating Temperature Range
(Fahrenheit)
Elastomers Operation Port Size

59.88 €

1 5 Days T82T-20 - 65-4 - 149Nitrile-3/8" PTF

Loading...

  1. 1

Basic information

Series Excelon Plus

This page is Excelon Plus Shut-Off Valves, part number T82T-3AA-B1N.
You can find the detail information about specifications and dimensions on part number T82T-3AA-B1N.

Variation of this product

Part Number
T82T-2AA-B1N
T82T-2GA-B1N
T82T-3GA-B1N
T84T-3AA-B1N
T84T-3GA-B1N
T84T-4AA-B1N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Range Operating Temperature Range
(°C)
Operating Temperature Range
(Fahrenheit)
Elastomers Operation Port Size

59.88 €

1 5 Days T82T-20 - 65-4 - 149Nitrile-1/4" PTF

42.22 €

1 5 Days T82T-20 - 65-4 - 149Nitrile-G1/4

42.22 €

1 5 Days T82T-20 - 65-4 - 149Nitrile-G3/8

79.48 €

1 5 Days T84T--Nitrile rubber2/33/8" PTF

61.82 €

1 5 Days T84T--Nitrile rubber2/3G3/8

79.48 €

1 5 Days T84T--Nitrile rubber2/31/2" PTF

Tech Support