Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51.4-ND-18-WS
h | 6 | Material of the magnet | ND. NdFeB | Diameter d1 | 18 |
---|---|---|---|---|---|
Nennhaftkräfte [N] | 25. 25 | d2 | 3 | Weight(g) | 6.0 |
t | 3.5 | d3 | 8.2 |
This page is Retaining magnets with bore, with rubber jacket / ND. NdFeB / SW black, WS white / GN 51.4, part number 51.4-ND-18-WS.
You can find the detail information about specifications and dimensions on part number 51.4-ND-18-WS.
Part Number |
---|
51.4-ND-18-SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|
6.76 € | 1 | Available | 7 Days | SW |