Teflon Tapes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TEFLON 12P3

Part Number
TEFLON 12P3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.23 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 60 Length(mm) 155 Tape Width(mm) 12
Reel Length(m) 12 Height(mm) 60 Tape Thickness(mm) 0.08

This page is Teflon Tapes, part number TEFLON 12P3.
You can find the detail information about specifications and dimensions on part number TEFLON 12P3.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support