Single-Line Welding Hose

Single-Line Welding Hose
Depending on the working conditions and tools required, technicians can choose from an assortment of construction material, lengths and diameters of flexible hose.

Rubber hoses:
• Withstands bending, kinking and twisting
• Abrasion resistant
• Resilient to friction on concrete floors
• Ultimate UV and ozone resistance
• Oil resistant

Extension hose:
• PVC hoses
• Long service life
• Multi-purpose
• Supple, flexible and light
• Pipe in NBR/PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TUB OX6
TUB OX10
TUB SET6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Fluid ID/OD
(mm)
Bend radius
(mm)

3.38 €

20 7 Days BlueOxygen6 x 1255

4.22 €

20 7 Days BlueOxygen10 x 1775

3.38 €

20 7 Days RedAcetylen6 x 1255

Loading...

  1. 1

Basic information

Temperature(°C) - 30 to +80 Coil(m) 20 Construction Rubber
Applications Welding, cutting

Tech Support