T-Slot Adapter

T-Slot Adapter
[Specifications]
・Type of Mounting: fixing: Screw with combined slot / hexagon socket head 2.5
・Materials: diecast zinc; Fixing element: stainless steel
・Design: For types, For types MKC (C-slot cylinder sensor) For installation in T-slot cylinders, MKC

[Features]
・Low height due to a perfectly adapted mechanical solution
・Protected position of the sensor in the adapter
・Easy, quick and secure mounting
・Robust metal design for use in harsh industrial environments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E11914
E11928
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions
(mm)

6.87 €

1 4 Days 6.4 x 23.3 x 5

6.87 €

1 4 Days 6.4 x 31.6 x 5

Loading...

  1. 1

Basic information

Materials diecast zinc; Fixing element: stainless steel Design For types, For types MKC (C-slot cylinder sensor) For installation in T-slot cylinders, MKC Type of Mounting fixing: Screw with combined slot / hexagon socket head 2.5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support