Target Puck

Target Puck
[Specifications]
・Shaft Height of Valve Drive(mm): 20
・Hole Spacing(mm): 80
・Diameter(mm): 53

For mechanical interfaces to pneumatic actuators or manually-operated valves, For mechanical interfaces to VDI/VDE 3845

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZZ0566

Part Number
ZZ0566
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.33 €

1 4 Days

Loading...

  1. 1

Basic information

Application For mechanical interfaces to pneumatic actuators or manually-operated valves, For mechanical interfaces to VDI/VDE 3845 Shaft Height of Valve Drive(mm) 20 Accessories Target pucks for valve actuators:, E12517
Spacer for target puck:, E12526
Hole Spacing(mm) 80 Diameter(mm) 53

This page is Target Puck, part number ZZ0566.
You can find the detail information about specifications and dimensions on part number ZZ0566.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support