Wheels aluminium rims with injection-moulded tread (K1780) (K1780.10040)

Wheels aluminium rims with injection-moulded tread (K1780) K1780.10040

Product Details:

Manufacturer part number: K1780.10040

Brand: KIPP

Price: 58.04

Delivery time: 4 Days


Technical Data:

Wheel O.D. (D): 100 mm

Wheel Width (B): 40 mm

Hole Diameter (D1): 15 mm

Hub Width (B1): 45 mm

Permissible load: 250 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1780.10040

Part Number
K1780.10040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

58.04 €

1 4 Days 100401545250

Loading...

  1. 1

Basic information

Main material Polyurethane Wheel bearing ball bearing

This page is Wheels aluminium rims with injection-moulded tread (K1780), part number K1780.10040.
You can find the detail information about specifications and dimensions on part number K1780.10040.

Variation of this product

Part Number
K1780.12540
K1780.16050
K1780.18050
K1780.20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

68.46 €

1 4 Days 125401545350

92.43 €

1 4 Days 160502060550

107.81 €

1 4 Days 180502060600

115.43 €

1 4 Days 200502060800

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support