Ball joints DIN 71802 Form CS (K0734) (K0734.08052)

Ball joints DIN 71802 Form CS (K0734) K0734.08052

Product Details:

Manufacturer part number: K0734.08052

Brand: KIPP

Price: 12.55

Delivery time: 4 Days


Technical Data:

Main Body Material: Stainless Steel

Main material: Stainless steel

Steel code: 1.4305

Surface finish body: bright

Version 2: RH thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0734.08052

Part Number
K0734.08052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Main material Steel code Surface finish body Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

12.55 €

1 4 Days Stainless SteelStainless steel1.4305brightRH thread228M58M510.210.297

Loading...

  1. 1

Basic information

Form CS Form-Type with retaining clip

This page is Ball joints DIN 71802 Form CS (K0734), part number K0734.08052.
You can find the detail information about specifications and dimensions on part number K0734.08052.

Variation of this product

Part Number
K0734.080351
K0734.08051
K0734.080511
K0734.080521
K0734.10061
K0734.100611
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Main material Steel code Surface finish body Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

2.99 €

1 4 Days SteelSteel-galvanised and passivatedRH thread188M3,58M4810.297

1.79 €

1 4 Days SteelSteel-galvanised and passivatedRH thread228M58M510.210.297

2.09 €

1 4 Days SteelSteel-galvanised and passivatedLH thread228M58M510.210.297

12.93 €

1 4 Days Stainless SteelStainless steel1.4305brightLH thread228M58M510.210.297

2.01 €

1 4 Days SteelSteel-galvanised and passivatedRH thread2510M610M611.512.5118

2.35 €

1 4 Days SteelSteel-galvanised and passivatedLH thread2510M610M611.512.5118

Tech Support