Knurled knobs, Form C, with tapped blind hole (K1223)

Knurled knobs, Form C, with tapped blind hole (K1223)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Form C: tapped blind hole (plastic)

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1223.102206
K1223.102606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
D2
(mm)
H
(mm)
H1
(Nm)
T
(mm)

0.97 €

1 4 Days 22121367.5

1.00 €

1 4 Days 261720149

Loading...

  1. 1

Basic information

Thread M6 Main Body Material Other Main material Duroplast
Component material Plastic Main colour black Form(mm) C

Tech Support