Safety cable (K0743) (Part Numbers - CAD Download)

Safety cable (K0743)
· High elongation and good rebound resilience

· Specially designed for the star grips

· Suitable for retrofitting existing operating parts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0743.04190

Part Number
K0743.04190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.72 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic L1(mm) 181

This page is Safety cable (K0743), part number K0743.04190.
You can find the detail information about specifications and dimensions on part number K0743.04190.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support