Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0274.1100624X15
Thread | M6 | Main Body Material | Other | Main material | Thermoplastic |
---|---|---|---|---|---|
Component material | Steel | Component colour | blue-passivated | Main colour | graphite black RAL 9011 |
Form(mm) | L | A=Handle length(mm) | 28 | B=Width(mm) | 13 |
H=Height(mm) | 15 | L=thread length(mm) | 15 |
This page is Wing grips "Miniwing" antistatic with external thread (K0274), part number K0274.1100624X15.
You can find the detail information about specifications and dimensions on part number K0274.1100624X15.