Edge protection sealing profiles with integrated steel wire core, Form D (K1368) (Part Numbers - CAD Download)

Edge protection sealing profiles with integrated steel wire core, Form D (K1368)
[Specifications]
・B=Width(mm): 9
・H=Height(mm): 13
・Clamping range(mm): 2.0
・Main material: EPDM

[Features]
・To protect, cover and decorate the sharp edges of sheet metal
・Application sectors: machine construction, assembly
・Sealed against moisture, dust and dirt
・No fastening material required
・Various lengths
・For K1368_D

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1368.313X10000
K1368.313X2000
K1368.313X20000
K1368.313X5000
K1368.313X50000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

53.84 €

1 4 Days 10000

12.47 €

1 4 Days 2000

105.56 €

1 4 Days 20000

27.98 €

1 4 Days 5000

260.75 €

1 4 Days 50000

Loading...

  1. 1

Basic information

Main material EPDM Component material EPDM Main colour black
Form D Clamping range(mm) 2.0 Minimum bend radius(mm) A=50 B=20 C=120 D=40
B=Width(mm) 9 B1(mm) 12 H=Height(mm) 13

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support