Toggle clamps push-pull with mounting bracket (K0084)

Toggle clamps push-pull with mounting bracket (K0084)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Locking in both closed and open positions

· Used for thrust and traction

· Can be mounted in any position using the fastening nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0084.0250
K0084.0450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
B1
(mm)
B2
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
M
(mm)
M1
(mm)
R
(mm)
S1
(mm)
F2=Retaining force
(N)

33.24 €

1 4 Days 32190°17015002500231357.542256.511.18513652.51412M6x25M20x1.56042500

48.13 €

1 4 Days 38185°1802000400030186445308.516120173601720M10x50M24x1.59054000

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour orange Version 2 with mounting bracket B(mm) 30

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support