Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg (K1717) (K1717.0813)

Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg (K1717) K1717.0813

Product Details:

Manufacturer part number: K1717.0813

Brand: KIPP

Price: 145.77

Delivery time: 4 Days


Technical Data:

Stroke S: 812.8 mm

L=Length: 812.8 mm

Loading per pair: 160 kg

A1: 203.2 mm

A2: 520.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1717.0813

Part Number
K1717.0813
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)

145.77 €

1 4 Days 812.8812.8160203.2520.7692.2708.2749.3108171.5--582.7643688.4687.4706.5

Loading...

  1. 1

Basic information

H=Height(mm) 70.8 B=Width(mm) 19.1 Main material Steel
Surface finish body passivated Assembly side mounting A(mm) 31.8

This page is Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg (K1717), part number K1717.0813.
You can find the detail information about specifications and dimensions on part number K1717.0813.

Variation of this product

Part Number
K1717.0407
K1717.0457
K1717.0508
K1717.0559
K1717.0864
K1717.0914
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)

92.31 €

1 4 Days 406.4406.4150--285.8301.8342.9108----236.6262281300.1

98.81 €

1 4 Days 457.2457.2150--336.6352.6393.7108----287.4312.8331.8350.9

105.58 €

1 4 Days 508508160--387.4403.4444.5108171.5---338.2363.6382.6401.7

112.37 €

1 4 Days 558.8558.8160--438.2454.2495.3108171.5--328.7389414.4433.4452.5

152.16 €

1 4 Days 863.6863.6160203.2571.5743759800.1108171.5349.3-633.5693.8719.2738.2757.3

273.93 €

1 4 Days 914.4914.4160203.2622.3793.8809.8850.9108171.5349.3501.7684.3744.6770789808.1

Tech Support