Levelling feet plates plastic, Form A (K0423) (Part Numbers - CAD Download)

Levelling feet plates plastic, Form A (K0423)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Material: steel or 1.4305 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0423.1080

Part Number
K0423.1080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Plate diameter
(mm)

2.37 €

1 4 Days 80

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form A
H=Height(mm) 18 Load rating max.(kN) 12

This page is Levelling feet plates plastic, Form A (K0423), part number K0423.1080.
You can find the detail information about specifications and dimensions on part number K0423.1080.

Variation of this product

Part Number
K0423.1060
K0423.1100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Plate diameter
(mm)

2.14 €

1 4 Days 60

4.76 €

1 4 Days 100

Tech Support