Toggle clamps vertical heavy duty with adjustable clamping spindle (K1245)

Toggle clamps vertical heavy duty with adjustable clamping spindle (K1245)
[Specifications]
・Body Material: Steel
・Surface finish body: hardened and passivated
・Component material: Plastic
・Component colour: red

Toggle clamps mini vertical with flat foot and fixed clamping spindle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1245.06000

Part Number
K1245.06000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

72.85 €

1 4 Days

Loading...

  1. 1

Basic information

Hand force FH(N) 200 Body Material Steel Surface finish body hardened and passivated
Component material Plastic Component colour red Opening angle of handle 134°
Opening angle of holding arm 210° F2=Retaining force(N) 6000 Retaining force F1(N) 3000
Clamping force F3(N) 800 Clamping force F4(N) 900 A1(mm) 27
A3(mm) 15 B(mm) 12 B1(mm) 6
B2(mm) 12.5 B3(mm) 6.5 C(mm) 42
C1(mm) 15 H(mm) 137 L=Length(mm) 84
L1(mm) 45 L2(mm) 31 M(mm) M6x50

This page is Toggle clamps vertical heavy duty with adjustable clamping spindle (K1245), part number K1245.06000.
You can find the detail information about specifications and dimensions on part number K1245.06000.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support