Toggle clamps vertical with angled foot and full holding arm (K1437)

Toggle clamps vertical with angled foot and full holding arm (K1437)
[Specifications]
・Body Material: Steel
・Surface finish body: galvanised
・Component material: Plastic
・Component colour: red

Toggle clamps vertical with angled foot and full holding arm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1437.03600

Part Number
K1437.03600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.55 €

1 4 Days

Loading...

  1. 1

Basic information

Hand force FH(N) 100 Body Material Steel Surface finish body galvanised
Component material Plastic Component colour red Opening angle of handle 67°
Opening angle of holding arm 106° F2=Retaining force(N) 3600 Retaining force F1(N) 2000
Clamping force F3(N) 900 Clamping force F4(N) 1800 A(mm) 35
A1(mm) 51 A2(mm) 8 A3(mm) 16
B(mm) 35 B1(mm) 51 B3(mm) 6
B5(mm) 3 C(mm) 82 C1(mm) 19
C3(mm) 16 D(mm) 6.8 E(mm) 31
H(mm) 244 L=Length(mm) 143 L1(mm) 93
M(mm) M8x60

This page is Toggle clamps vertical with angled foot and full holding arm (K1437), part number K1437.03600.
You can find the detail information about specifications and dimensions on part number K1437.03600.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support