Self-aligning pads with O-ring, Form O, stainless steel ball with diamond impregnated face (K0284) (K0284.508X024)

Self-aligning pads with O-ring, Form O, stainless steel ball with diamond impregnated face (K0284) K0284.508X024

Product Details:

Manufacturer part number: K0284.508X024

Brand: KIPP

Price: 57.39

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 19 mm

D2=Thread: M8

D3: 19 mm

H=Height: 24 mm

H1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0284.508X024

Part Number
K0284.508X024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
H1
(mm)
T=thread depth
(mm)
W
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)

57.39 €

1 4 Days 19M8192448.5241538.6

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Diamond
Material (mount surface / support surface) Diamond Form O

This page is Self-aligning pads with O-ring, Form O, stainless steel ball with diamond impregnated face (K0284), part number K0284.508X024.
You can find the detail information about specifications and dimensions on part number K0284.508X024.

Variation of this product

Part Number
K0284.504X012
K0284.504X025
K0284.505X017
K0284.505X026
K0284.506X021
K0284.510X028
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
H1
(mm)
T=thread depth
(mm)
W
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)

42.88 €

1 4 Days 10M4812.523.528711.5

45.20 €

1 4 Days 10M4825.52928711.5

46.06 €

1 4 Days 13M51117.536.5281019.8

47.22 €

1 4 Days 13M51126.539281019.8

49.78 €

1 4 Days 17M6142137.5281327.4

63.08 €

1 4 Days 24M10212849242058.3

Tech Support