Tension levers flat internal thread, 15° (K0114) (K0114.1082)

Tension levers flat internal thread, 15° (K0114) K0114.1082

Product Details:

Manufacturer part number: K0114.1082

Brand: KIPP

Price: 17.87

Delivery time: 4 Days


Technical Data:

A=Handle length: 100 mm

Size: 1

X=Thread: M8

A=Handle length: 100 mm

D: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0114.1082

Part Number
K0114.1082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=Thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

17.87 €

1 4 Days 1001M810013.5332510191223291826

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form 15° A2(mm) 15
H1(mm) 2

This page is Tension levers flat internal thread, 15° (K0114), part number K0114.1082.
You can find the detail information about specifications and dimensions on part number K0114.1082.

Variation of this product

Part Number
K0114.1062
K0114.2102
K0114.2122
K0114.3122
K0114.3162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=Thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

17.87 €

1 4 Days 1001M610013.5332510191223291826

21.83 €

1 4 Days 1272M10127194130122213.526382130

21.83 €

1 4 Days 1272M12127194130122213.526382130

25.46 €

1 4 Days 1453M1214523453714281733482736

25.46 €

1 4 Days 1453M1614523453714281733482736

Tech Support