Clamping levers with internal thread and collar for Hygienic USIT Freudenberg Process Seals sealing and shim washer (K1316) (K1316.106)

Clamping levers with internal thread and collar for Hygienic USIT Freudenberg Process Seals sealing and shim washer (K1316) K1316.106

Product Details:

Manufacturer part number: K1316.106

Brand: KIPP

Price: 36.26

Delivery time: 4 Days


Technical Data:

Size: 1

X=thread: M6

A: 47.4 mm

A1=Handle length: 58.2 mm

B: 11.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1316.106

Part Number
K1316.106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

36.26 €

1 4 Days 1M647.458.211.814.22121.736.78.82750.647.61016

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4404 Surface finish body polished
Component material 70 EPDM 291

This page is Clamping levers with internal thread and collar for Hygienic USIT Freudenberg Process Seals sealing and shim washer (K1316), part number K1316.106.
You can find the detail information about specifications and dimensions on part number K1316.106.

Variation of this product

Part Number
K1316.206
K1316.208
K1316.308
K1316.310
K1316.312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

37.51 €

1 4 Days 2M666.577.51314.22122.145.710.736.864.161.11016

38.18 €

1 4 Days 2M866.577.513182122.145.710.736.864.161.11416

43.25 €

1 4 Days 3M881.59414.21823.624.954.712.1447773.51220

43.91 €

1 4 Days 3M1081.59414.222.323.624.954.712.1447773.51520

44.56 €

1 4 Days 3M1281.59414.226.623.624.954.712.1447773.51920

Tech Support