Manufacturer part number: RP-10M
Brand: DESTACO
Price: 436.16 €
Delivery time: 20 Days
Size: 10
Gripping Force: 178 N
Stroke: 6.4 mm
Spring: -
Weight: 0.13 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RP-10M
Operating Pressure Range(MPa) | 0.3::0.7 | Ingress Protection Class (IP) | IP43 | Unit Type | Metric |
---|---|---|---|---|---|
Seals | Buna-N |
This page is Sealed Parallel Grippers (RP5-10 Series), part number RP-10M.
You can find the detail information about specifications and dimensions on part number RP-10M.
Part Number |
---|
RP-5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Gripping Force (N) | Stroke (mm) | Spring | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
396.00 € | 1 | 20 Days | 5 | 156 | 4.1 | None | 0.08 |