Horizontal Toggle Clamp with Black Handle, 6833T (558024)

Horizontal Toggle Clamp with Black Handle, 6833T 558024
  • Volume Discount

Product Details:

Manufacturer part number: 558024

Brand: AMF

Price: 55.00

Delivery time: 6 Days


Technical Data:

F1: 2,0 kN

F2: 3,0 kN

Size: 4

Weight: 730 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558024

Part Number
558024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

55.00 €

1 Available 6 Days 2,03,04730

Loading...

  1. 1

This page is Horizontal Toggle Clamp with Black Handle, 6833T, part number 558024.
You can find the detail information about specifications and dimensions on part number 558024.

Variation of this product

Part Number
558021
558022
558023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

34.48 €

1 Available 6 Days 0,81,11170

39.55 €

1 Available 6 Days 1,01,22245

48.35 €

1 Available 6 Days 1,82,53390

Tech Support