Push-Pull Type Toggle Clamp with Orange Handle, 6842J (557403)

Push-Pull Type Toggle Clamp with Orange Handle, 6842J 557403
  • Volume Discount

Product Details:

Manufacturer part number: 557403

Brand: AMF

Price: 115.83

Delivery time: 6 Days


Technical Data:

F1: 10 kN

F2: 10 kN

Size: 5

A: 16

B max.: 98


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557403

Part Number
557403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size A B max. B min. C D H H1 Weight
(g)

115.83 €

1 Available 6 Days 10105169858418,538137,540

Loading...

  1. 1

Basic information

Clamping screw M12x50 E 50 HW max. 50
Stroke 45

This page is Push-Pull Type Toggle Clamp with Orange Handle, 6842J, part number 557403.
You can find the detail information about specifications and dimensions on part number 557403.

Variation of this product

Part Number
557404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size A B max. B min. C D H H1 Weight
(g)

235.35 €

1 Available 6 Days 2525722105597011,055179,050

Tech Support