Index Plungers, with sensor (22123.0005)

Index Plungers, with sensor 22123.0005

Product Details:

Manufacturer part number: 22123.0005

Brand: HALDER

Price: 99.95

Delivery time: 4 Days


Technical Data:

Specifications: Without Locking

d1: 5 mm

d2: M10 x 1 mm

d3: 19 mm

l1: 46.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22123.0005

Part Number
22123.0005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2 min.
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
WS
(mm)
Weight
(g)

99.95 €

1 4 Days Without Locking5M10 x 11946.581812.55181246

Loading...

  1. 1

Basic information

Type Standard knob Body Stainless steel 1.4305 Knob Thermoplastic PA 6, black
Locking pin Stainless steel 1.4305, nickel-plated Lock nut Stainless steel A2 (ISO 8675) Temperature min.(°C) -25
Temperature max.(°C) 75 Cable Thermoplastic PUR, black Magnet Permanent magnet
Sensor Thermoplastic PA 6, black

This page is Index Plungers, with sensor, part number 22123.0005.
You can find the detail information about specifications and dimensions on part number 22123.0005.

Variation of this product

Part Number
22123.0004
22123.0006
22123.0008
22123.0010
22123.0012
22123.0016
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Specifications d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2 min.
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
WS
(mm)
Weight
(g)

99.19 €

1 4 Days Without Locking4M8 x 11641.561611.5412.51034

103.46 €

1 4 Days Without Locking6M12 x 1.52354.592212.56251462

105.76 €

1 4 Days Without Locking8M16 x 1.52864.5122614.58.52817105

110.85 €

1 4 Days Without Locking10M16 x 1.52864.5122614.59.53817106

118.65 €

1 4 Days Without Locking12M20 x 1.53378153316.511.54022200

128.14 €

1 4 Days Without Locking16M24 x 23385203818.5135427296

Tech Support