E39/E32 Fiber Accessory, Focal Lens (Side View, Variable)

E39/E32 Fiber Accessory, Focal Lens (Side View, Variable)
[Specifications]
・Type: Focal lens (side view, variable)
・Application: For precision detection with E32-EC31
・Note: Fiber length 100 m on a roll – cut to length

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E39-EF51

Part Number
E39-EF51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

146.48 €

1 3 Days

Loading...

  1. 1

Basic information

Type Focal lens (side view, variable) Application For precision detection with E32-EC31 Note Fiber length 100 m on a roll – cut to length

This page is E39/E32 Fiber Accessory, Focal Lens (Side View, Variable), part number E39-EF51.
You can find the detail information about specifications and dimensions on part number E39-EF51.

Tech Support