Air Blow Unit for E3AS-series Photoelectric Sensors

Air Blow Unit for E3AS-series Photoelectric Sensors
[Specifications]
・Applicable Sensors: E3AS series
・Maximum Size Width(mm): 14
・Maximum Size Height(mm): 40
・Maximum Size Depth(mm): 10

Common to E3AS series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E39-E16

Part Number
E39-E16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.35 €

1 3 Days

Loading...

  1. 1

Basic information

Applicable Sensors E3AS series Maximum Size Width(mm) 14 Maximum Size Height(mm) 40
Maximum Size Depth(mm) 10 Cable Connection Method M12 Pre-wired Smartclick Connector / Pre-wired / M8 Connector Type of accessory Other

This page is Air Blow Unit for E3AS-series Photoelectric Sensors, part number E39-E16.
You can find the detail information about specifications and dimensions on part number E39-E16.

Tech Support